Elastomer spring 80 Shore A polyurethane yellow 26091-03206380
- For insulation and dampening of air- and structure-borne noise
- Resistant to oils and greases
- High load rating
- Long life expectancy
- Maintenance-free
Sales unit
€6.50
plus sales tax
Added to your shopping cart
Designation
Elastomer spring
Version 1
80 Shore A
Main
material
polyurethane
Main
colour
yellow
D1=Pin diameter
13,5
D=outside diameter
32
L0=Length
63
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyurethane.
Version
Medium Shore hardness 80A ±5.
Colour yellow.
Colour yellow.
Note
Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance.
They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.