text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Damping plate
Main material
polyether-urethane
Main colour
bordeaux
B=Width
100
H=Height
25
L=Length
100
Density (kg/m³)
1000
Dynamic load range (N/mm²)
2,800
Permanent static load (N/mm²)
1,900
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyether-urethane.
Version
Cellular polyether-urethane.
Note
The damping plates are made of cellular polyether-urethane and can effectively absorb shock loads and continuous loads.

The damping plates can be machined afterwards to adjust their dimensions.
A number of damping plates can be placed side by side to increase the damping surface area.

Red = soft.
Green = medium.
Bordeaux = hard.
Temperature range
-30 °C to +70 °C.
On request
Other thicknesses.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought