Guide pin steel bright 26095-02-08X040
Sales unit
€4.66
plus sales tax
Added to your shopping cart
Designation
Guide pin
Main
material
steel
Surface finish
body
bright
D1=Pin diameter
8
D2=Thread
M6
L=Length
40
L1
9
SW
4
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.7225.
Version
Bright.
Note
Guide pins for guiding springs. These determine the position of the springs and prevent lateral flexing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.