Trapezoidal thread spindle Clockwise thread rolled stainless steel 24000-240512X1000
- Corresponding to the dimensions and requirements of DIN 103
- Standard thread forms are self-locking
- No separate lock is required in the rest position
- High precision
- Version: steel or stainless steel
Sales unit
€107.06
plus sales tax
Added to your shopping cart
Designation
Trapezoidal thread spindle
Version 1
Clockwise thread rolled
Version 2
single start
Main
material
stainless steel
DxP=thread
Tr 24x5
L=Length
1000
D1
max.
21,394
D1
min.
21,094
D2
17,5
Steel code
1.4301
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0401 (C15) or stainless steel 1.4301 (whirled spindles stainless steel 1.4305).
Version
Steel rolled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Stainless steel up to Tr 40x7 rolled, above this whirled, bright.
Note
Rolled, high precision trapezoidal thread spindles.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
ISO trapezoidal thread based on DIN 103.
The trapezoidal thread spindle is a transmission thread with relatively high friction. Standard thread forms are self-locking. This has the advantage that they generally do not need to be secured in the rest position.
Tolerance class 7e
Pitch precision 0.3/300 mm
Length sawed with excess, ends not deburred.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.