Trapezoidal thread nut RH thread plastic 24003-1203142
- Corresponding to the dimensions and requirements of DIN 103
- For low-noise motion drives
- Good dry-running properties with gunmetal and plastic
Sales unit
€11.46
plus sales tax
Added to your shopping cart
Designation
Trapezoidal thread nut
Version 1
RH thread
Version 2
single start
Main
material
plastic
D1=Outside diameter
26
DxP=thread
Tr 12x3
L=Length
24
UNSPSC Code
31171515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel C35Pb.
Stainless steel 1.4305.
Gunmetal Rg7.
Plastic PA6.6 (mit MoS2).
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.
Steel and stainless steel nuts: for adjustments during manual operation and as locking nuts. Not advised for use with motorised drives due to the steel/steel material pairing.
Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts have good dry-running properties on steel spindles.
Plastic nuts: for low-noise motion drives. Good dry-running properties.
Tolerance class 7H.
Steel and stainless steel nuts: for adjustments during manual operation and as locking nuts. Not advised for use with motorised drives due to the steel/steel material pairing.
Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts have good dry-running properties on steel spindles.
Plastic nuts: for low-noise motion drives. Good dry-running properties.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.