text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spline shaft
DIN ISO
similar to DIN ISO 14
Main material
steel
L=Length
1000
P=Profile
KW23X28
B
6
D
28
D1
23
L max.
3000
No. of splines
6
UNSPSC Code
23153101
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

C45 steel or 1.4301 stainless steel.

Version
Cold-drawn, bright.
Note
Spline shafts based on DIN ISO 14 with straight parallel flanks. A spline shaft with spline hub is used to transmit high torques while enabling simultaneous axial movement. The spline shafts are cold-drawn. Cold drawing does not interrupt the grain flow of the base material, ensuring spline shafts of very high strength.

Tolerances:
Straightness 0.8 mm/m.
Torsion max. 0.5 mm/m.
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought