text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Splined hub
Version 1
round
Main material
gunmetal
P=Profile
KW26X32
B
6
D
32
D1
26
D2
52
L
60
No. of slots
6
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
no
~ TSCA 6(H) conformity
yes

Description

Material

Steel C45.
Stainless steel 1.4305.
Gunmetal Rg 7.

Version
Bright.
Note
Splined hubs based on DIN ISO 14 with straight, parallel flanks. A splined shaft with splined hub is used to transmit high torques while enabling simultaneous axial movement.
On splined shafts with 6 flanks, the bores are not centred in the slots in both axis.
On the versions with 8 flanks, the holes are centred on the slots in both axis.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak