text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Floating bearing unit
Version 2
flange version
Main material
steel
D1=Internal diameter
8
B
35
C
M3
D2
28
D3
35
D4
43
Dynamic load rating N
3250
L
12
L1
5
Size
10
Static load rating N
1400
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The floating bearing unit is matched with the fixed bearing unit 24080. The floating bearing units consist of a housing with deep groove ball bearing which adapts axially to the linear expansion of the spindle.
Drawing reference
1) C for socket head screw ISO 4762
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought