text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball screw
Version 1
ground
Version 2
with flange nut
Main material
stainless steel
Component material
stainless steel
D=spindle diameter
8
L=Length
198
P=Pitch
2
B
20
Ball Ø
1,6
D1
16
D2
29
D3
3,4
D4
6
D5
M8x1
D6
8
D7
11,5
D8
5,7
D9
6
Dynamic load rating N
900
E
23
L1
26
L10
4
L11
6,8
L12
0,8
L2
4
L3
152
L4
140
L5
37
L6
10
L7
9
L8
4
L9
8
No. of support circulations
1 x 3
Pitch angle
4° 23’
SW
10
Static load rating N
1500
Steel code
1.4112
Travel S
100
max. rpm
3000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Spindle and nut ground, induction hardened to 62 ±2 HRC and polished.
Note
Miniature ball screw linear actuator with machined shaft ends and flange nut. Supplied ready oiled. Re-lubrication is recommended.

Manufactured to tolerance class C5. With axial backlash (max. 0.008 mm) when not loaded.

Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aviation and precision engineering.
Attention
The flange nut must not be removed from the spindle, otherwise the balls fall out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought