Rotary shaft lip seal Radial nitrile rubber 23915-12285210
- For sealing rotating shafts
- Tension spring supports leak-tightness in static range
- High abrasion resistance
- Temperature range: -40 to +100 °C
Sales unit
€6.19
plus sales tax
Added to your shopping cart
Designation
Rotary shaft lip seal
Version 1
Radial
Form
AS
Main
material
nitrile rubber
B=Width
10
D1=Diameter
28
D2=Diameter
52
UNSPSC Code
31161705
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Elastomer NBR.
Brace ring and tension spring steel.
Brace ring and tension spring steel.
Version
Shore ~70, black.
Note
Rotary shaft lip seals are ready-to-install seals for sealing rotating shafts. They are made from an elastomer outer sleeve and an internal bracing shim. The tension spring ensures increased pressure of the lip against the shaft and supports static sealing.
Form A: DIN 3760 (ISO 6194/1) version, smooth OD.
Form AS: DIN 3760 (ISO 6194/0) version, smooth OD with extra dust lip to protect from external dirt.
The material NBR has a high wear resistance and is resistant to motor fuels, oil, hydraulic oil and lubricating grease.
Operating limits:
Circumferential speed (m/s): ≤12
Pressure (MPa/bar): ≤0.05/0.5 (rotary shaft lip seals are generally meant for unpressurised operation).
Form A: DIN 3760 (ISO 6194/1) version, smooth OD.
Form AS: DIN 3760 (ISO 6194/0) version, smooth OD with extra dust lip to protect from external dirt.
The material NBR has a high wear resistance and is resistant to motor fuels, oil, hydraulic oil and lubricating grease.
Operating limits:
Circumferential speed (m/s): ≤12
Pressure (MPa/bar): ≤0.05/0.5 (rotary shaft lip seals are generally meant for unpressurised operation).
Temperature range
-40 °C to +100 °C.
Tolerances
Housing:
Tolerance H8 is recommended.
Surface finish Ra 1.6 to 6.3 µm.
Shaft:
Tolerance h11 is recommended.
Surface finish Ra 0.2 to 0.8 µm.
The shaft hardness should be at least 45 HRC.
Tolerance H8 is recommended.
Surface finish Ra 1.6 to 6.3 µm.
Shaft:
Tolerance h11 is recommended.
Surface finish Ra 0.2 to 0.8 µm.
The shaft hardness should be at least 45 HRC.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.