O-Ring nitrile rubber 23900-101840270
- Sealing elements to seal against liquid or gaseous media
- Suitable for static and subordinate dynamic applications
- Can be mounted radially and axially sealing
- High abrasion resistance
- Temperature range: -30 °C to +100 °C
Sales unit
€0.75
plus sales tax
Added to your shopping cart
Designation
O-Ring
Main
material
nitrile rubber
D1=Internal diameter
18,4
D2=Cord thickness
2,7
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Elastomer NBR.
Version
Shore ~70, black.
Note
O-rings are universal sealing elements used to seal against liquid or gaseous median. They are suitable for static and minor dynamic applications. O-rings can be used for radial and axial sealing. The sealing occurs during installation by the radial or axial compression of the cross-section. During operation, the median pressure increases the deformation of the O-ring and so increases the sealing effectiveness. For best sealing effectiveness, the O-ring should have the largest possible cross-section.
During installation the correct groove size, compaction, elongation/compression should be ensured.
By static use the compaction should be 15 - 30% of the cross-section. By dynamic use it should be 10 - 18% (hydraulic), 4 - 12% (pneumatic).
With regard to the ID, when installed the O-ring should be
stretched max 6%
compressed max 3%
The material NBR has a high wear resistance and is resistant to mineral oil based lubricating oils and grease, hydraulic oils (H, H-L, H-LP), high-flashpoint pressure fluids (HFA, HFB, HFC), aliphatic hydrocarbons, silicon oil and grease, water up to ca. 80° C
During installation the correct groove size, compaction, elongation/compression should be ensured.
By static use the compaction should be 15 - 30% of the cross-section. By dynamic use it should be 10 - 18% (hydraulic), 4 - 12% (pneumatic).
With regard to the ID, when installed the O-ring should be
stretched max 6%
compressed max 3%
The material NBR has a high wear resistance and is resistant to mineral oil based lubricating oils and grease, hydraulic oils (H, H-L, H-LP), high-flashpoint pressure fluids (HFA, HFB, HFC), aliphatic hydrocarbons, silicon oil and grease, water up to ca. 80° C
Temperature range
-30 °C to +100 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.