Spherical roller bearing cylindrical bore ball-bearing steel 23815-004508523
- Support of high radial and axial loads
- Designed for the highest permissible load
- Compensation of angle errors through spherical roller bearings
Sales unit
€114.13
plus sales tax
Added to your shopping cart
Designation
Spherical roller bearing
Version 1
cylindrical bore
Version 2
with cage
Form
O
Form definition
open
Product type
FAG
Main
material
ball-bearing steel
Component
material
steel
B=Width
23
D1=Outside diameter
85
D=internal diameter
45
KZZ.=Abbreviation
22209-E1
B1
4,8
D2
3,2
Dynamic
load rating
N
104000
R min.
1,1
Speed limit
rpm
10000
Static
load rating
N
99000
UNSPSC Code
31171510
α
1,5°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage, steel.
Cage, steel.
Version
open.
Note
Spherical roller bearings accept high radial and axial loads. Axial loads are absorbed in both directions.
They are designed for high loading. Spherical roller bearings compensate for angular errors (set angle α). With groove and lubrication holes.
The main dimensions of the spherical roller bearing conform to DIN 625-2. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
They are designed for high loading. Spherical roller bearings compensate for angular errors (set angle α). With groove and lubrication holes.
The main dimensions of the spherical roller bearing conform to DIN 625-2. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +200 °C.
On request
Other dimensions and versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.