text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Axial ball bearing
Version 1
single direction
Version 2
with cage
Product type
FAG
Main material
ball-bearing steel
Component material
steel
D1=Outside diameter
35
D=internal diameter
17
KZZ.=Abbreviation
51203
T=height
12
D2
19
Dynamic load rating N
17300
R min.
0,6
Speed limit rpm
8500
Static load rating N
27500
UNSPSC Code
31171511
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing washer, shaft washer and rolling elements, bearing steel.
Cage, steel.
Note
Axial ball bearings accept high axial loads from one direction but may not be loaded radially.
The bearings are separable. This means the bearing parts can be fitted independently of each other.

The main dimensions of the axial ball bearing conform to ISO 104 and DIN 711. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range
-30 °C to +150 °C.
On request
Other dimensions and versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought