Quick-fit coupling with angular and radial compensation QT steel nitrided 23454-12
- Compact design
- Versatile use
- No axial play, adjustable
- Compatible with all common pneumatic and hydraulic cylinders
- Different thread sizes
Sales unit
€76.16
plus sales tax
Added to your shopping cart
Designation
Quick-fit coupling
Version 1
with angular and radial compensation
Main
material
QT steel
Surface finish
body
nitrided
Component
material
steel
D=Thread
M12
L1=thread length
26
D1
44
D2
21
L
85
L2
16
L3
min.
24
L4
43
L5
34,5
Max. permissible tensile
and compressive stress
kN
10
SW
41
SW1
36
SW2
18
SW3
12
Thread type
internal and external thread
UNSPSC Code
27111703
radial offset
compensation
X max.
0,7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Version
Coupling part nitrided, black.
Claw and seat tempered and phosphated.
Nut phosphated.
Locknut black.
Claw and seat tempered and phosphated.
Nut phosphated.
Locknut black.
Note
Quick-fit coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear-movements. Solid and compact design, no loose elements. Assembly and disassembly with a T-slot; a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.
The quick-fit coupling does not transmit any torque.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.