Pedestal bearing IGUMID® 23500-20
- Compensates for misalignments, tilting and deflection with shafts
- Suitable for support of rotating, oscillating and axial movements
- Maintenance-free dry run
- Corrosion and chemical resistant
Sales unit
€11.81
plus sales tax
Added to your shopping cart
Designation
Pedestal bearing
Main
material
IGUMID®
Component
material
Iglidur®
A=Hole spacing
73
D=Fastening hole
20
B
25
B1
18
D1
9
H
44
H1
22
H2
13
L
98
L1
14
Max.
swivel angle
23°
Max. static
tensile stress N
long-term
2350
Max. static
tensile stress N
short-term
4700
Max. static axial
pressure stress
N
2500
Max. tightening torque
for oblong holes
Nm
10,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing igumid® G.
Swivel ball iglidur® W300
Swivel ball iglidur® W300
Version
black.
Note
The ability to pivot allows pillow block bearings to compensate for misalignment and possible shaft deflection. They are easy to install and suitable for the accomodation of rotating, oscillating and linear movements.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
igubal® pillow block bearings are maintenance free and conceived for dry running condition.
Assembly
These pillow block bearings are designed for mounting with 2 screws.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
The ID tolerance is E10. The matching shaft should have a tolerance of h6 to h9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.