text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plain bearing
Version 1
cylindrical
Main material
steel
Component material
PTFE
D
32
D1
36
L
25
UNSPSC Code
27112300
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Base material, steel.
Intermediate layer sintered bronze.
Bearing surface PTFE.
Version
Steel tin-plated.
Note
Maintenance-free rolled composite steel plain bearings particularly suitable for dry running. Also highly suitable for lubricated applications (oil lubrication). Very low wear and friction, no stick-slip effect. Suitable for rotary and oscillating movements, high chemical resistance, low water absorption.
Technical Data
Static load: max. 250 N/mm²
Dynamic load: max. 140 N/mm²
Friction coefficient, dry: 0.03 to 0.20
Sliding speed, dry: max. 2 m/s
Sliding speed, oil lubricated: max. 5 m/s
Thermal conductivity: 42 W(m*K)-1
Thermal expansion coefficient: 11*10-6 K-1
Temperature range: -195°C to +280°C
Assembly
The use of a suitable press mandrel is recommended to avoid damaging the bearing surface. The butt joint must be opposite the load zone. The bearing has an interference fit after installation. Gluing is possible but not required.
Tolerances
Housing:
Recommended tolerance H7.
Surface finish Ra 0.8 to 1.6.
Chamfer (press-in side 0.8 to 1.2 x 15°).

Shaft:
Recommended tolerance h8 to f7. For applications at a low speed and small loads drawn shafts with h9 can also be used.
Shaft surface Ra 0.4 to 0.8 (preferably ground shafts) for drawn shafts Ra 1.6 to 3.2.
Drawing reference
1) Butt joint
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought