Guide bush ceramic white 23679-0033006012
- Exceptionally wear-resistant
- Dimensionally stable even at high temperatures
- Electrically insulating
- Frequency neutral
Sales unit
€121.04
plus sales tax
Added to your shopping cart
Designation
Guide bush
Main
material
ceramic
Main
colour
white
D1=Outside diameter
6
D=internal diameter
3,3
L=Length
12
L1
1
R
1
UNSPSC Code
31161519
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High performance ceramic Z141.
Version
Ground
Advantages
- Exceptionally wear-resistant
- Dimensionally stable even at high temperatures
- Electrically insulating
- Frequency neutral
- Dimensionally stable even at high temperatures
- Electrically insulating
- Frequency neutral
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.