text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rigid coupling
Version 1
Two-piece
Main material
stainless steel
D1=Fastening hole
25
D4=Outside diameter
45
L=Length
75
C (DIN 912 A2-70)
M6x18
Nominal torque Nm
325
R
50,8
Tightening torque of screws Nm
9,6
UNSPSC Code
23153502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Note
Rigid couplings transmit high torques backlash-free and with high rigidity. They are used where there are no shaft misalignments or alignment errors. Wear and maintenance-free.

Transmission of the max. nominal torque is only achieved through optimum installation and dimensional accuracy of the shafts.

Max. speed 4000 rpm.

Due to a technical alteration, some of the rigid couplings may still be supplied without offset screws (all screws screwed in from above).
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Version with DIN 6885/1 parallel keyway, tolerance P9.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought