text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Metal bellows coupling
Version 1
with radial clamping hub
Main material
aluminium
Component material
stainless steel
L=Length
101
A
31
C (ISO 4029)
M12
D1 (H7)
24
D1/D2 max. by keyway
47
D1/D2 max.
47
D1/D2 min.
16
D2 (H7)
24
D4
90
L2
13
L3
38
Moment of inertia (gm²)
1,49
Nominal torque Nm
200
R
90,8
Size
200
Spring stiffness axial N/mm
280
Spring stiffness radial (N/mm)
2500
Tightening torque of screws Nm
125
Torsional stiffness (10³ Nm/rad)
175
max. rpm
6400
max. angular offset (°)
1,5
max. shaft offset axial (mm)
0,5
max. shaft offset radial (mm)
0,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hub aluminium.
Bellows stainless steel.
Version
Bright.
Note
Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range
-30 °C to +120 °C.
Assembly
The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request
Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak