Metal bellows coupling Clamping with grub screw aluminium 23003-1000451212
- Play-free mini metal bellows couplings with grub screw
- For shaft diameters from 3 to 24 mm
- Torque range: 0.5 - 10 Nm
- Lowest moment of inertia
- Ideal for servo motors
Sales unit
€41.71
plus sales tax
Added to your shopping cart
Designation
Metal bellows coupling
Version 1
Clamping with grub screw
Main
material
aluminium
Component
material
stainless steel
L=Length
45
C
(ISO 4029)
2xM6
D1
(H7)
12
D1/D2
max.
by keyway
17
D1/D2
max.
24
D1/D2
min.
6
D2
(H7)
12
D4
40
D5
36
Inertia
(gcm²)
150
L2
4
L3
12
Nominal
torque
Nm
10
Size
100
Spring stiffness
axial
N/mm
27
Spring stiffness
radial
(N/mm)
120
Tightening
torque of
screws Nm
3
Torsional stiffness
Nm/rad
8100
UNSPSC Code
23153402
max.
rpm
15000
max.
angular offset
(°)
1,5
max. shaft offset
axial
(mm)
0,4
max. shaft offset
radial
(mm)
0,15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hub aluminium.
Bellows stainless steel.
Bellows stainless steel.
Version
Bright.
Note
Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With grub screw for fastening to shafts.
They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range
-30 °C to +120 °C.
Assembly
The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.
The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request
Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.