text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Elastomer dog coupling
Version 1
with radial clamping hub
Main material
aluminium
Component material
polyurethane
D1/D2=fastening hole
18
D4=Outside diameter
85
L=Length
86
A
29
B
18
B1
4
C DIN 912-10.9
M12
D1/D2 max.
42
D1/D2 min.
30
D5
16,5
D6
38
L1
31
L2
24
L3
14
Max. axial shaft displacement ±
1
Max. lateral shaft displacement
0,12
Moment of inertia (10⁻³ kgm²)
1
Nominal torque Nm
300
Radial spring stiffness N/mm
4500
Size
300
Static resistance to torsion Nm/arcmin
2
Tightening torque of screws Nm
115
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spider polyurethane hardness Shore 98A.
Hub aluminium.
Version
Bright.
Note
Radial clamping of the hub for short mounting times. The couplings can be mounted completely assembled or a plug-in assembly is also possible. Lightly oil the spider to ease assembly. Take note of the require tightening torque for the clamping screw.
Assembly
The shaft to hub bore fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 28 k6
hub: Ø 28 F6
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) elastomer spider
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak