Elastomer dog coupling Clamping with grub screw aluminium 23023-10-07920220405
- Play-free elastomer coupling clamp with grub screw
- For shaft diameters from 2 to 60 mm
- Torque range: 0.5 - 525 Nm
- Compensation of misalignments (axial, radial, angular)
- Axially attachment, thus very simple installation
Mennyiségi egység
€17.18
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rugalmas tengelykapcsoló
Kivitel 1
szorító hernyócsavarral
Alaptest
anyaga
alumínium
Komponens
anyaga
poliuretán
Komponensek
színe
sárga
L=Hossz
22
C
(ISO 4029)
2xM3
Csavarok
meghúzási
nyomatéka Nm
1,3
D1
(H7)
4
D1/D2
max.
7
D1/D2
min.
4
D2
(H7)
5
D4
14
Kapcsolócsillag
keménység
92 Shore A
L1
7
L2
8
L3
3,5
Max.
forgatónyomaték
Nm
2,4
Max.
szögeltérés
(°)
1
Max. tengelyeltérés
axiális
(mm)
+0,6 / -0,3
Max. tengelyeltérés
radiális
(mm)
0,1
Méret
7
Névleges nyomaték
Nm
1,2
Rugómerevség
radiális
(N/mm)
219
Tehetetlenségi nyomaték
(gm²)
0,00018
Torziós merevség
dinamikus
(Nm/rad)
43
Torziós merevség
statikus
(Nm/rad)
14,3
UNSPSC Code
23153402
max.
fordulatszám
f/perc
34000
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Hub aluminium.
Coupling spider polyurethane.
Coupling spider polyurethane.
Version
Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly
The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with grub screws.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with grub screws.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.