Rugalmas tengelykapcsoló radiális szorítópersellyel alumínium 23022-10-24980782025
- Play-free elastomer coupling clamp with grub screw
- For shaft diameters from 2 to 57 mm
- Torque range: 0.5 - 525 Nm
- Compensation of misalignments (axial, radial, angular)
- Axially attachment, thus very simple installation
Mennyiségi egység
€77.34
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rugalmas tengelykapcsoló
Kivitel 1
radiális szorítópersellyel
Alaptest
anyaga
alumínium
Komponens
anyaga
poliuretán
Komponensek
színe
piros
L=Hossz
78
C
(ISO 4029)
M6
Csavarok
meghúzási
nyomatéka Nm
15
D1
(H7)
20
D1/D2
max.
32
D1/D2
min.
15
D2
(H7)
25
D4
55
Kapcsolócsillag
keménység
98 Shore A
L1
30
L2
18
L3
12
Max.
forgatónyomaték
Nm
120
Max.
szögeltérés
(°)
0,9
Max. tengelyeltérés
axiális
(mm)
+1,4 / -0,5
Max. tengelyeltérés
radiális
(mm)
0,11
Méret
24
Névleges nyomaték
Nm
60
R
56,4
Rugómerevség
radiális
(N/mm)
2940
Tehetetlenségi nyomaték
(gm²)
0,175
Torziós merevség
dinamikus
(Nm/rad)
8130
Torziós merevség
statikus
(Nm/rad)
3700
max.
fordulatszám
f/perc
7000
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Hub aluminium.
Coupling spider polyurethane.
Coupling spider polyurethane.
Version
Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly
The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.