Elastomer dog coupling szorító hernyócsavarral alumínium 23023-0020
- Suitable for high speeds
- Vibration absorbing
- Clamping with threaded pins ensures markedly shorter assembly times
- Free of play through preload of the coupling star
Sales unit
€44.95
plus sales tax
Added to your shopping cart
Designation
Elastomer dog coupling
Version 1
Clamping with grub screw
Version 2
mini
Main
material
aluminium
D1/D2=rögzítőfurat
3
D4=Klső átmérő
14
L=Length
22
C
(DIN 916)
M3
D1/D2
max.
6
D1/D2
min.
3
L1
7
L2
8
L3
3,5
Max.
lateral shaft
displacement
0,1
Max.
tengelyeltérés
axiális ±
0,6
Moment of
inertia
(10⁻³ kgm²)
0,00021
Nominal
torque
Nm
2
Size
2
Static resistance
to torsion
Nm/arcmin
0,007
Tightening
torque of
screws Nm
0,7
UNSPSC Code
23153403
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Spider polyurethane hardness Shore 98A.
Hub aluminium.
Hub aluminium.
Version
Bright.
Note
Clamping the hub with a grub screw is a cost-effective alternative to the elastomer dog couplings with radial clamping hub (23022). Short mounting times.
The couplings can be mounted completely assembled or plug-in mounting is also possible. Lightly oil the spider to ease assembly. Take note of the required tightening torque for the grub screw. To ease removal we recommend milling a flat on the shaft.
The couplings can be mounted completely assembled or plug-in mounting is also possible. Lightly oil the spider to ease assembly. Take note of the required tightening torque for the grub screw. To ease removal we recommend milling a flat on the shaft.
Assembly
The shaft to hub bore fit is a transition fit. The play should be min. 0.01 mm and max. 0.04 mm i.e.
shaft: Ø 6 f7
hub: Ø 6 H8.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
shaft: Ø 6 f7
hub: Ø 6 H8.
Bores smaller than D1/D2 min. are possible, however an optimal transfer of the couplings nominal torque is no longer guaranteed.
On request
Hub bores D1 and D2 with separate tolerance class or range.
Drawing reference
1) elastomer spider
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.