Keyless locking coupling steel 23354-0818
- For medium torques
- For shaft diameter from 5 to 50 mm
- Recessed mounting possible
- Self-centring
Sales unit
€18.35
plus sales tax
Added to your shopping cart
Designation
Keyless locking coupling
Form
D
Main
material
steel
D1=Shaft diameter
18
D=internal diameter
8
200 K min. mm
21,1
250 K min. mm
20,64
280 K min. mm
20,64
320 K min. mm
20,64
400 K min. mm
20,08
B
13,5
Elasticity limit Re (N/mm²)
of the hub material K min mm
200 / 250 / 280 / 320 / 400
21,1 / 20,64 / 20,64 / 20,6
L1
10,5
L2
11
Max. axial force F kN
with
tightening torque MS
2,5
Max. torque M Nm
with
tightening torque MS
10
No. of
screws
3 x M2,5
Surface pressure
on hub P
N/mm²
50
Surface pressure
on shaft P
N/mm²
110
Tightening torque
MS
Nm
1,2
UNSPSC Code
23153102
X
min. mm
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Bright.
Note
For applications that require a small construction volume and low surface pressure. The keyless locking coupling can be fully recessed in a hub connection.
- for shaft diameters from 5 to 50 mm
- for medium torques
- suitable for hubs with low wall thickness
- minimum axial offset possible
- self-centring
- for shaft diameters from 5 to 50 mm
- for medium torques
- suitable for hubs with low wall thickness
- minimum axial offset possible
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.
Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.