text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Keyless locking coupling
Form
A
Main material
steel
D1=Shaft diameter
62
D2=Flange diameter
87
D=internal diameter
48
B
72
L1
40
L3
64
Max. axial force F kN with tightening torque MS
78
Max. torque M Nm with tightening torque MS
1870
No. of screws
8 x M8
Surface pressure on hub P N/mm²
95
Surface pressure on shaft P N/mm²
120
Tightening torque MS Nm
41
UNSPSC Code
23153102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright.
Note
Particularly compact self-centring keyless locking coupling without axial offset.

- for shaft diameters from 8 to 85 mm
- for medium torques
- suitable for hubs with low wall thickness
- no axial offset
- self-centring
Assembly
Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances
Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought