text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Protective sleeve
Version 1
single
Main material
rubber
D=internal diameter
28
L=Length
66
D1
49
Suitable for single joints of shaft Ø (D1)
28
UNSPSC Code
23153501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
These rubber sleeves fit over single joints from OD 16 mm. They are made of an elastic, oil-resistant plastic and are produced by a dipping method.
The No. 23414-50 is supplied with 4x bellows.
By diameter D, D1 can shrink by up to 10%. The length L can vary by ±5%.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought