Bevel gear drive zinc 22715-1220
- High hardness
- Lower coefficient of friction
- Long service life
- High security against tooth breakage
Sales unit
€41.44
plus sales tax
Added to your shopping cart
Designation
Bevel gear drive
Main
material
zinc
Component
material
polyacetal
D=diameter
10h6
n=transmission ratio
1:1
A
55
A1
35
D1
22
D2
7
H
20
H1
37,5
H2
6
L
90
L1
30
Max.
torque
Ncm
73
Module
2
No. of
teeth
16/16
R
11
UNSPSC Code
31161703
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, ZnAl4Cu1 die-cast zinc.
Shafts, 1.4301 stainless steel.
Bevel gears, polyacetal (POM) or polyketone (PK).
Version
Housing and shafts, bright.
Bevel gears, injection moulded, straight teeth. Engagement angle 20°.
Polyacetal, white.
Polyketone, ivory-tone.
Bevel gears, injection moulded, straight teeth. Engagement angle 20°.
Polyacetal, white.
Polyketone, ivory-tone.
Note
Polyacetal: Standard material with high hardness grade and low coefficient of friction.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.
Universally applicable and maintenance-free bevel gear drives in six different sizes with the ratio 1:1. The rotation direction is arbitrary. The shafts are mounted in the housing on self-lubricating plain bearings. The axis angle is 90°.
These bevel gears are suitable for manual drives and for temporary power drives at low speeds and with a low load.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.
Universally applicable and maintenance-free bevel gear drives in six different sizes with the ratio 1:1. The rotation direction is arbitrary. The shafts are mounted in the housing on self-lubricating plain bearings. The axis angle is 90°.
These bevel gears are suitable for manual drives and for temporary power drives at low speeds and with a low load.
Temperature range
-20 °C to +100 °C.
Attention
The torques specified in the tables relate exclusively to the toothing. The shaft diameter, key size, etc. are not taken into account. The permissible load calculations are based on the basic principles of the pitting load capacity of the tooth flanks as well as the occurring tooth root stress. The respective permissible load of a gear wheel depends on so many different factors that the values specified can only be reference values meant to make selection easier. The torque specifications relate to a single tooth. The overlap, which is essential for determining the transmissible torque, occurs depending on the pitch diameter, gear wheel pairing, etc. In the simplest straight tooth cases, an overlap ratio of 1.1 to 1.25 is normal. To increase the overlap, a higher number of teeth with smaller modules is used. A good profile overlap can minimise damage such as pitting.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.