Spur gear straight steel case hardened, bright 22401-0130300024
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
- Toothing inductively hardened
Sales unit
€44.36
plus sales tax
Added to your shopping cart
Designation
Spur gear
Version 1
straight
Form
A
Form definition
with hub
Main
material
steel
Surface finish
body
case hardened, bright
B=Width
30
D1=Pitch circle diameter
72
N=No. of teeth
24
D
78
D2
max.
16
D3
50
L
50
Module
3
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note
Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe.
The spur gears have a centre or pilot hole.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.