text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spur gear
Version 1
straight
Version 2
with hub
Main material
polyketone
B=Width
19
D1=Pitch circle diameter
36
D2=Fastening hole
12
N=No. of teeth
12
B1
19
D
42
D3
24
L
34
Max. torque Ncm
338,4
Module
3
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyacetal (POM) or polyketone (PK).
Version
Injection moulded, straight teeth. Engagement angle 20°. Machined bore.
Polyacetal, white.
Polyketone, ivory-tone.
Note
Polyacetal: Standard material with high hardness grade and low coefficient of friction.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.

Can be used under water and other media.

Injection moulded gear wheels may have internal manufacture-related cavities. These may become visible during drilling or broaching. They do not impair the function.
Temperature range
-40 °C to +140 °C (taking amount and duration of load into account).
Attention
The torques specified in the tables relate exclusively to the toothing. The shaft diameter, key size, etc. are not taken into account. The permissible load calculations are based on the basic principles of the pitting load capacity of the tooth flanks as well as the occurring tooth root stress. The respective permissible load of a gear wheel depends on so many different factors that the values specified can only be reference values meant to make selection easier. The torque specifications relate to a single tooth. The overlap, which is essential for determining the transmissible torque, occurs depending on the pitch diameter, gear wheel pairing, etc. In the simplest straight tooth cases, an overlap ratio of 1.1 to 1.25 is normal. To increase the overlap, a higher number of teeth with smaller modules is used. A good profile overlap can minimise damage such as pitting.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak