text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Sprocket wheel set
Version 1
duplex
Version 2
with ball bearing, ready-to- install
Main material
steel
Surface finish body
galvanised
D1=Pitch circle diameter
135,23
D=Thread
M20
N=No. of teeth
11
A
65-97
B
63,4
B1
24,1
Ball bearing
6304-2Z
Division inches (PxB1)
1 1/2X1
ISO No.
24 B-2
L
140
Pitch mm
38,1 x 25,4
Suitable for clamping element size
6
Tightening torque of screw C1 Nm
160
UNSPSC Code
31161617
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Sprocket steel.
Ball bearing chrome steel.
Screw and nut steel.
Version
Sprocket teeth hardened to HRC 50, galvanised.
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, galvanised.
Nut ISO 4035, grade 8, galvanised.
Note
For tensioning roller chains. The sprocket set can be combined with all tensioning elements to form a ready-to-install chain clamp. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.

The sprocket can be moved on the screw and thus adapted to the chain track. With the duplex and triplex version, precision spacer sleeves ensure correct chain guidance.

Rigid mounting without a tensioning element is also possible. Can also be used as an idler sprocket.
Temperature range
-40 °C to +120 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought