Clamping element steel painted 22281-10-6
- Integrated highly elastic, shape-retaining natural rubber buffer
- Ready-to-install tensioning unit suitable for tensioning chain and belt drives
- Suitable for both tensioning directions
- Maintenance-free
Sales unit
€150.51
plus sales tax
Added to your shopping cart
Designation
Clamping element
Main
material
steel
Surface finish
body
painted
D1=Diameter
20,5
A1
220
A2
175
A3
50
B
70
D
114
D2
M20
F1
N
2500
F2
N
3125
H
255
L
198+3 -1
L1
50
L2
18
L3
12
P
12,5
S1
117
Size
6
Tightening torque
of screw C1
Nm
410
UNSPSC Code
31161617
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing sintered steel.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Version
Steel parts painted.
Screw ISO 4762, grade 8.8, galvanised.
Screw ISO 4762, grade 8.8, galvanised.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.