text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Láncfeszítő
Alak
A
Alaktípus
Íves profil
Alaptest anyaga
nemesacél
Komponens anyaga
polietilén
A
10
B
20
ISO sz.
06 B-1
Megfelelő rögzítő derékszögek
22281-90-29900
Méret
TS
Osztás col
3/8X7/32
Rögzítési tartomány L2
40
Szorítóerő baloldali rugó kioldott (N)
58-32
Szorítóerő jobboldali rugó kioldott (N)
132-60
Szorítóerő mindkét rugó kioldott (N)
190-96
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified

Leírás

Material
Housing stainless steel.
Chain tensioner, ultra-high molecular polyethylene PE-UHMW.
Version
Housing bright.
Note
Ready-to-install chain tensioner for low-noise, low-wear running of ISO 606 roller chains. The TS chain tensioner is used when there is insufficient space for a conventional tensioning system. Required space under the chain is only 40 mm.

The stainless steel TS chain tensioner is available with an arched bow profile.

The TS chain tensioner has two pre-tensioned springs. They can be loosened individually and enable three different tension settings. The arrangement of the holes and slots on the housing generally facilitates installation and offers additional adjustment options for re-tensioning.
Temperature range
-20 °C to +60 °C (briefly up to +80 °C).
Assembly
The ideal mounting location is directly behind the drive sprocket, so that the length of the slack side being tensioned is kept as short as possible. Several chain links should be in contact to minimise wear.
The TS chain tensioner is supplied in a locked position. Only after installation are one or both springs released, depending on the tension required. The locking screw is released by rotating it approximately four turns.
Only the left spring released: light tension.
Only the right spring released: medium tension.
Both springs released: high tension
Accessory
Angle brackets 22281-90.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought