Telescopic rail Full extension steel galvanised 21335-70-0650
- Maximum deflection 1%
- High strength
- High load capacity
Mennyiségi egység
€569.94 / db
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Teleszkópos sín
Kivitel 1
teljes kihúzás
Terméktípus
szabványos
Alaptest
anyaga
acél
Alaptest
felülete
horganyzott
Komponens
anyaga
nemesacél
B=Szélesség
32
H=Magasság
60
L=Hossz
650
A2
250
Gyártói cikkszám
DZ4180-060-032-0065U
Löket
S
650
Szerelés
oldalra szerelés
Teherbírás
páronként
kg
7,8
UNSPSC Code
31171514
csomagolás módja
egyesével csomagolva
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
These compact, heavy-duty telescopic slides have been specially designed to withstand extreme loads, in particularly in confined spaces. The slim I-beam profile maximises mechanical rigidity and strength using a minimal footprint. Even heavy components are thus permanently and rigidly supported. Large stainless steel balls combined with a robust ball cage ensures exceptionally smooth movement and precise guidance by full extension. The exceptional resistance to corrosion and high temperatures ensures the slide guarantees reliable operation even under harshest conditions. For added safety during transport or in use, the slide can be easily fitted with a special locking mechanism. This makes the system ideally suited for use in compact medical laboratory cabinets and analytical instruments. In the naval and military sectors, they enable the safe handling of equipment mounts and vehicle fittings in saltwater or harsh environments. In industrial automation it also ensures the smooth, precise extension of heavy loads whilst taking up minimal space.
Material
Rails steel.
Ball cage stainless steel.
Balls stainless steel.
Ball cage stainless steel.
Balls stainless steel.
Version
Rails galvanised.
Ball cages bright.
Balls hardened.
Ball cages bright.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities stated were determined for a rail spacing of 500 mm and refer to the maximum value after 80,000 cycles.
When fitted horizontally, the load-bearing capacity per pair is 80 per cent less.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 32 mm.
It is recommended that the telescopic slide be secured using M10 screws minimum grade 8.8 and a screw-in depth of 12 mm. To achieve the specified load-bearing capacity, all fitting points must be used.
When fitted horizontally, the load-bearing capacity per pair is 80 per cent less.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 32 mm.
It is recommended that the telescopic slide be secured using M10 screws minimum grade 8.8 and a screw-in depth of 12 mm. To achieve the specified load-bearing capacity, all fitting points must be used.
Temperature range
-20°C to +110°C.
Accessory
06894 Steel grips with locking mechanism.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.