text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Telescopic rail
Version 1
Partial extension
Product type
standard
Main material
steel
Surface finish body
galvanised
B=Width
12,7
H=Height
26,3
L=Length
150
A
26
A1
78
Assembly
side mounting
Loading per pair kg
12
Manufacturer Item number
DZ2601-0015
Packaging type
1 unit = 1 pair
Travel S
147,5
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Slides steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2 mm otherwise there is a risk of collision with other parts of the slide.
Advantages
Latches in closed position
Low slide thickness
Light running
Drawing reference
1) Mounting hole by 21334-10-0300 not provided
2) Mounting hole by 21334-10-0400 provided
3) Mounting hole by 21334-10-0400 not provided
4) Mounting hole by 21334-10-0150 not provided
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak