Teleszkópos sín kettős t-idom 21336-1350610
- Full extension comprising two guide rails and two runners
- Strokes of up to 966 mm
- Loads of up to 3055 N
- High load rating and low deflection
- Hardened tracks and balls
Sales unit
€417.97
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Version 1
Double-T form
Form
A
Form definition
with tapped holes
B=Width
35
H=Height
34
L=Length
610
C0Y
N
1908
C0Z
N
626
D
for screw
M6
H2
10
No. of
holes
8
Size
35
Travel
S
646
UNSPSC Code
31161522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Balls, ball-bearing steel.
Ball cage steel.
Version
Rail, runner and ball cage galvanised.
Race inductively hardened.
Balls hardened.
Race inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Full extension consisting of two guide rails which form the intermediate element when connected to each other to form a double T profile, plus two runners which form the link to the connection construction as fixed and moving elements. High load rating and low bending thanks to compact, square design with high base load. The maximum travel is greater than the closed length of the telescopic slide. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.
The internal stops limit the cage. Provide external stops for a loaded system.
Form A:
Use grade 10.9 screws to install the slide.
Form B:
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
The internal stops limit the cage. Provide external stops for a loaded system.
Form A:
Use grade 10.9 screws to install the slide.
Form B:
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.