text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Teleszkópos sín
Kivitel 1
teljes kihúzás
Terméktípus
szabványos
Alaptest anyaga
nemesacél
Alaptest felülete
fémtiszta
B=Szélesség
19,1
H=Magasság
53
L=Hossz
400
A
26
A1
160
A2
192
A5
128
A6
160
A8
288
Gyártói cikkszám
DS5334-0040EC
Löket S
388
Szerelés
oldalra szerelés
Teherbírás páronként (80.000 ciklus) kg
65
UNSPSC Code
31171514
csomagolás módja
1 darab = 1 pár
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The slides can bear loads of up to 90 kg and are made of high-quality stainless steel, making them ideal for environments prone to corrosion. The automatic soft close mechanism ensures a controlled and gentle closing motion. The full extension enables unhindered access to the drawer contents and is therefore particularly suitable for sensitive items and noise-sensitive environments such as pharmacies and private households. The front quick release facilitates installation and maintenance, making the slide both functional and user-friendly.
Material

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. When reinserting the inner rail, the centre rail must be in the retracted position. The required force must be applied evenly. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range
0 °C to +40 °C.
Advantages
Soft close
Self-retracting
Quick frontal release
Accessory
21335-85 Mounting bracket, stainless steel, for telescopic slides.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak