text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Teleszkópos sín
Kivitel 1
teljes kihúzás
Terméktípus
szabványos
Alaptest anyaga
nemesacél
Alaptest felülete
fémtiszta
B=Szélesség
19,1
H=Magasság
53,1
L=Hossz
400
A
26
A1
160
A2
192
A5
128
A6
160
A7
256
A8
288
Gyártói cikkszám
DS5321-0040EC
Löket S
388
Szerelés
oldalra szerelés
Teherbírás páronként (80.000 ciklus) kg
65
UNSPSC Code
31171514
csomagolás módja
1 darab = 1 pár
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
These telescopic slides with soft-close function offer a full-extension option that permits easy access to the rear of the drawer. They are made from corrosion-resistant stainless steel and are ideal for use in canteens, laboratory facilities and medical equipment. They are designed for drawers up to 1000 mm wide and ensure reliable and durable use in demanding environments.
Material

Rail stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range
0 °C to +40 °C.
Advantages
Soft close
Light running
Precise guidance for high lateral stability
Accessory
21335-85 Mounting bracket, stainless steel, for telescopic slides.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought