text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Catch plate
Main material
steel
Surface finish body
galvanised
L=Length
711
Manufacturer Item number
DZ63428
Packaging type
1 unit = 1 pair
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Mounting bracket steel.
Version
Mounting bracket galvanised.
Note for ordering
Sold in pairs.
Note
As an option for floor or side mounting.
Accessory
21335-30 Steel telescopic slides for side mounting, full extension, load capacity up to 272 kg.

21335-25 Steel telescopic slides for side mounting, full extension, load capacity up to 272 kg.

21335-15 Steel telescopic slides for side mounting, full extension, load capacity up to 160 kg.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought