text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Thrust clamp
Version 1
heavy-duty version
Form definition
Diamond surface
Main material
stainless steel
Component material
stainless steel
A
35
A1
41
A2
≥45
A3
35
B
32
B1
≥32
Clamping force N
1100
D
22
D1
26
D2
45
D3
9,5
D4
26
H
52
H1
10
H2
4
H3
5,7
H4
5,9-6,3
H5
≥4
L
60
M
M4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The thrust clamps offer a convenient, simple and quick way to secure or release mechanical parts such as flat bars or shafts. They are ideal for applications in machine and production technology where repeated handling is often required. The thrust clamps are easy to fit and enable precise adjustment and a secure hold.
Material
Housing and gripper stainless steel.
Pin steel.
Lever stainless steel.
Version
Housing, lever and smooth gripper bright.
Diamond gripper electro zinc-plated.
Pin nickel-plated.
Note
M2 or M3 stainless steel fastening screws are included.

Degrease all contact faces thoroughly.
Do not move the jammed rods or shafts.
Observe the recommended clamping range (5.9 - 6.3 mm).
Excessive shocks or vibrations can cause the clamped object to move.
Method of operation
Ensure that the thrust clamp is in the unclamped position. Slide the flat bar or shaft into the unclamped position. Rotate the lever 90°. When fully clamped, the marking lines are aligned and a click signal can be heard.
Drawing reference
1) Mounting option 1 for flat bars
2) Mounting option 2 for shafts
3) Mounting option 3 for flattened shafts
4) Clamped position
5) Unclamped position
6) Countersink diameter
7) Suitable for fastening screws (hex socket) M4
8) H4 = Recommended clamping range (clamping travel 5.8 - 6.5)
9) Minimum dimensions for mounting thrust clamps
10) Flat steel
11) H6 = Flat steel thickness (0 -0.2), determined by the customer
12) Shaft
13) Diameter for shaft collar: shaft diameter +0.1 +0.2
14) D5 = shaft diameter (recommended tolerance: f8, g6, h5-h9), determined by the customer
15) Flattened shaft
Accessory
Shaft collars aluminium for thrust clamps 21889-20.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought