Scale tape horizontal steel white painted 21886-00021010X0500
- Application sectors: machines, worktables, workbenches
Sales unit
€3.36
plus sales tax
Added to your shopping cart
Megnevezés
Mérőszalag
Version 1
horizontal
Alak
A
Terméktípus
Mérőszalag
Alaptest
anyaga
acél
Alaptest
felülete
festett
Alaptest
színe
fehér
B=Szélesség
10
H=Magasság
0,5
L=Hossz
500
N=nullapont
balra
S=skálabeosztás
mindkét oldalon
Osztás
1 mm
Rögzítési mód
öntapadó
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Painted white.
Note
Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application
The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.