text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Traverse
Version 1
fixed
Main material
aluminium
A=Length
130
B=Width
20
D=Fastening hole
20
H=Height
46
E
108
E1
72
F hole for ISO 4762 cap screw
11
H1
25
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Bright.
Note
Traverse with two bores for easy and secure clamping and fastening of guide shafts. For the assembly of prefabricated table units with our Quadro linear housing units 21550 or 21555.

This version permits the axial motion of the linear bearing unit i.e. the shafts are mounted fixed with the traverses on the machine bed.
Drawing reference
1) centring hole
Accessory
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought