Precision guide shaft steel hardened and ground 21595-020X1000
- Inductively surface hardened
- Surface provides high wear resistance
Sales unit
€22.54
plus sales tax
Added to your shopping cart
Designation
Precision guide shaft
Main
material
steel
Surface finish
body
hardened and ground
D=diameter
20h6
L=Length
1000
Hardening
depth
max.
1,6
L
max.
4000
Steel code
1.1213
Surface
hardness
HRC
62 ±2
UNSPSC Code
31171502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.
Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.
On request
Processing of the ends and cylindrical lateral areas according to customer design. Lengths up to a max. 4000 mm.
Drawing reference
1) chamfered
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.