text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear housing unit
Version 1
single
Version 2
Open
Main material
aluminium
D=internal diameter
16
A
53
D1
26
D2
5,2
D3
10
E1
26
E2
40
H
35
H1
22
H2
13
H3
30
H4
12
H5
22
L
43
M
M6
UNSPSC Code
31171511
W
9,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium
Version
Housing bright.
Note
Ready to install linear housing units consisting of an extruded aluminium housing with a self-aligning linear ball bearing 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearing specifications.
On request
Linear housing units can be equipped with any of our linear ball bearings.
Accessory
End seals 21560.
Precision guide shafts 21590 or 21595.
Fastening screws 07160 or 07161.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought