Linear housing unit quadro aluminium 21550-081002
- Precision housing in lightweight design
- Assembled self-aligning linear ball bearings
- With integrated seals
Sales unit
€86.60
plus sales tax
Added to your shopping cart
Designation
Linear housing unit
Version 1
quadro
Version 2
Closed
Main
material
aluminium
D=internal diameter
8
A
65
D1
16
D2
4,3
D3
10
E
55
E1
32
H
23
H1
11,5
H2
11
H3
5,4
H4
8
M
M5
UNSPSC Code
31171511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing aluminium
Version
Housing bright.
Note
Ready to install linear housing units consisting of an extruded aluminium housing with four self-aligning linear ball bearings 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.
Recommended shaft tolerance: h6.
Load ratings according to the linear ball bearing specifications (x4).
Recommended shaft tolerance: h6.
Load ratings according to the linear ball bearing specifications (x4).
On request
Linear housing units can be equipped with any of our linear ball bearings.
Drawing reference
1) centring hole
Accessory
End seals 21560.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
Precision guide shafts 21595.
Fastening screws 07160 or 07161.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.