Linear ball bearing with round flange steel 21518-1602
- Ready to install
- Linear ball bearing with double-sided seal
- Precise guide with high load rating
Sales unit
€10.85
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Version 1
with round flange
Main
material
steel
Component
material
steel
D1=Shaft diameter
26
D2=Flange diameter
46
D=internal diameter
16
L=Length
36
D3
36
D4
4,5
D5
7,5
Dynamic
load rating
N
590
L1
6
Static
load rating
N
910
T
4,1
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel.
Cage plastic.
Balls steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
Fastening screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.