text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear ball bearing
Version 1
with flange
Main material
steel
Component material
steel
D1=Shaft diameter
16
D2=Flange diameter
32
D=internal diameter
8
L=Length
25
B
25
D3
24
D4
3,4
D5
6
Dynamic load rating N
265
L1
5
Static load rating N
402
T
3,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Cage plastic.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seal should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Temperature range
-20 °C to +80 °C.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak