text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Roller guide carriage
Main material
steel
L=Length
108
A1
78
A2
35
B
24,9
B1
28
B2
26,45
C dynamic N
4260
C0Y N
2170
C0Z N
640
D
M5
E
9,5
E1
31
H
24
H1
9,7
L1
97
Mx Nm
6,2
My Nm
16
Mz Nm
27,2
Size
28
UNSPSC Code
31171509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Race body steel.
Wipers plastic/felt.
Longitudinal sealing lips rubber.
Rollers steel 1.3505.
Version
Race body galvanised.
Note
Roller carriage with lifetime-lubrication roller bearings and wipers which lubricate the system when moving.
By simply moving the centre cam roller, the roller carriage can be adjusted so that it is free of play or has the desired pre-tension in the rail.
High travel speeds up to 7 m/s and extremely quiet (faster and quieter than systems that use recirculating balls).

The wipers are fitted with an oil-soaked felt. This felt is in constant contact with the track to ensure perfect lubrication. The felts can be recharged using an oil pump through the lubrication points on the front.
On request
Roller carriages with 4 or 5 rollers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought