text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide rail
Version 1
mounted on roller bearings
Version 2
with through hole
Main material
aluminium
Surface finish body
anodised
B=Width
30
D=diameter
4,5
H=Height
15
L=Length
1200
B1
8,5
H1
3,6
H2
1,9
L1
50
L2
25
No. of holes
24
Size
30
UNSPSC Code
31171508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
anodised.
Note
Miniature roller guide rails can be screwed on from above. One or more miniature roller guide carriages 21324-01 can be mounted.

Recommended screws: M4.
Maximum screw head height: 2.2 mm.
Maximum screw head diameter: 7.6 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought