{"product":{"productId":"agid.36528","price":56.48,"name":"Miniature roller guide carriage for 25 mm width, Dual X"},"currency":"EUR"}
Material
Stainless steel.
Rollers steel.
Rollers steel.
Show more
Show less
Description
Material
Stainless steel.
Rollers steel.
Rollers steel.
Note
The Dual-X structure of the rollers enables smooth movement under vertical and horizontal loads. Smooth running is maintained even under torque loads.
Ball creep does not occur.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 60%.
Ball creep does not occur.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 60%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.